Scheduled Maintenance Attention : Several of our website applications will be unavailable from Friday 05/03 08:30 PM EST through Sunday 05/05 08:30 AM EST due to Scheduled Maintenance as we work to improve performance. Thank you for your patience.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Flight Recorders

For more than 60 years, Honeywell has been an industry leader in data recorders for the commercial aviation industry – also known on aircraft as “black boxes.”

Protect and Connect your Data

For more than 60 years, Honeywell has been an industry leader in data recorders for the commercial aviation industry – also known on aircraft as “black boxes.” These critical devices passively collect large amounts of information from multiple sources during each flight – cockpit voice (CV) data, or communication between pilots in the cockpit as well as between pilots and air traffic controllers, and also flight data (FD), or how the aircraft systems perform in-flight. Flight recorders ensure that, in the event of an accident, investigators can use the data to learn more about the chain of events leading up to it. Read this infographic that explains how flight recorders work. Honeywell’s flight recorder products are described below.

Honeywell Connected Recorder-25

The newest Honeywell Connected Recorder – 25 (HCR-25) is made for commercial air transport aircraft to accommodate mandatory flight data recording and mandatory cockpit voice recording in a crash survivable memory unit. This recorder enables operators and manufacturers the option to access the data at all times, resulting in the potential for better maintenance predictability and operational insight through data analytics. In addition, in the event of an emergency, the data on board will be quickly accessible to investigators. The new HCR-25 will surpass the requirements of the upcoming 2021 European Aviation Safety Agency minimum 25-hour cockpit voice recording mandates. A variant of this recorder is available in a lightweight CVR/FDR/COMBI configurations. Read this infographic that explains how the HCR-25 recorder works.

Flight Data Recorder (FDR)

The HFR5-D FDR is a crash survivable recording device made for commercial air transport aircraft to accommodate mandatory flight data recording in a crash survivable memory unit. The flight data input is an ARINC 717 data stream from a flight data acquisition unit (FDAU) or similar equipment. The HFR5-D FDR retains the most recent 25 hours of recorded flight data in solid state crash survivable memory.

Cockpit Voice Recorder (CVR)

The HFR5-V CVR with data link recording (DLR) system is made for commercial air transport aircraft to accommodate mandatory cockpit voice recording. It simultaneously records four channels of audio present at its inputs. The HFR5-V CVR retains the most recent 2 hours of recorded information in solid state crash survivable memory.

Lightweight Recorders

Honeywell’s lightweight flight data and cockpit voice recorders utilize a modular crash-survivable memory unit (CSMU) to protect the solid-state voice recording memory. In a crash, the CSMU retains the most recent two hours of audio, digital and timing information. Also, our two-hour lightweight cockpit voice recorders are FAA compliant with new mandates for data link recording. We currently offer several light weight cockpit voice recorder options including the lightweight combined (429 INPUT); the lightweight combined (717 INPUT) and the lightweight FDR.

Brochures  (2)
Brochures  (2)
HFR5 Cockpit Voice Recorder
Download File Multiple Download been Selected
HFR5 Flight Data Recorder
Download File Multiple Download been Selected